Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth458-0328: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth458-0328: Bucket Tip
458-0328: Bucket Tip

Cat® C95 Penetration HMS Bucket Tip

Brand: Cat

Product Images
458-0328: Bucket Tip
458-0328: Bucket Tip
458-0328: Bucket Tip
458-0328: Bucket Tip
458-0328: Bucket Tip
458-0328: Bucket Tip

Cat® C95 Penetration HMS Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-0328

Units of Measure

USMetric
Material: Cast Steel
Overall Height (in): 11.0
Overall Height (mm): 280.0
Overall Length (in): 23.677
Overall Length (mm): 601.4
Overall Width (in): 13.0
Overall Width (mm): 330.0
Tip Length (mm): 359.0
Tip Shape: Penetration
Weight (kg): 114.0
Weight (lb): 251.3
Wear or Durability: Standard
Size: C95
Rear Width (mm): 308.3
Front Width (in): 4.331
Front Width (mm): 110.0
Shape: Penetration
Rear Width (in): 12.138
Series: X-2
Rear Height (mm): 280.0
Rear Height (in): 11.024
View More
Compatible Models for part number 458-0328

WORK TOOL

BUCKET

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced