Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links458-4150: Track Link
HomeUndercarriageTrack ComponentsTrack Links458-4150: Track Link
458-4150: Track Link

Cat® Track Link 200.5mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Product Images
458-4150: Track Link
458-4150: Track Link

Cat® Track Link 200.5mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 458-4150

Units of Measure

USMetric
Bore To Rail (in): 3.102
Track Link Crown Height (in): 0
Material: Carbon Steel
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Eyebrow Thickness (in): 0
Overall Height (mm): 137.5
UC System: GD
Steel Spec: 1E1541A
Bushing End Strap Thickness (in): 1.319
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 33.5
Bolt Hole Diameter (in): 0.965
Bolt Hole Diameter (mm): 24.5
Master Link Type: 5 Tooth Master
Track Pitch (mm): 200.5
Rail To Pin Boss OD (mm): 64.3
Track Pitch (in): 7.894
Rail To Pin Boss OD (in): 2.531
Bushing Bore Diameter (mm): 75.74
Overall Height (in): 5.413
Wear Sensor: No
Master Bolt Thread: M22
Bore To Rail (mm): 78.8
Bushing Bore Diameter (in): 2.982
View More
Compatible Models for part number 458-4150

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced