Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins6Y-2146: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
6Y-2146: Track Pin
6Y-2146: Track Pin

Cat® Track Pin 50.88mm Outside Diameter, 290.5mm long

Brand: Cat

Product Images
6Y-2146: Track Pin
6Y-2146: Track Pin

Cat® Track Pin 50.88mm Outside Diameter, 290.5mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Overall Length (in)
Hole Depth (in)
Pin Outside Diameter (in)
Description
6Y-2146
This part:
6Y-2146: Track Pin
Overall Length (in)

11.437

Hole Depth (in)

0

Pin Outside Diameter (in)

2.003

Description

Cat® Track Pin 50.88mm Outside Diameter, 290.5mm long

1M-1455
This part:
1M-1455: Track Pin
Diameter (in)

2

Length (in)

11.437

Overall Length (in)

11.437

Description

Cat® Track Pin 50.88mm Outside Diameter, 290.5mm long

6Y-2147
This part:
6Y-2147: Track Pin
Overall Length (in)

11.437

Hole Depth (in)

10.632

Pin Outside Diameter (in)

2.003

Description

Cat® Track Pin 50.87mm Outside Diameter, Master, 290.5mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert