Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws458-6792: Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
458-6792: Hex Head Bolt
458-6792: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
458-6792: Hex Head Bolt
458-6792: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 458-6792
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 458-6792

Units of Measure

USMetric
Bolt Length (in): 2.756
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 70
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.148
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 3.75
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M8
Locking Feature: None
View More
Compatible Models for part number 458-6792

EXCAVATOR

336D2 340 330 352 336D2 GC 340F 336D2 L 336D2 L XE 340F L UHD 336D2 XE 336D2 LXE 340D2 L 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert