Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits460-3736: Engine Overhaul Kit (Custom)(C9)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
460-3736: Engine Overhaul Kit (Custom)(C9)
460-3736: Engine Overhaul Kit (Custom)(C9)

Cat® Engine Overhaul Kit (Custom)(C9)

Brand: Cat

Product Images
460-3736: Engine Overhaul Kit (Custom)(C9)
460-3736: Engine Overhaul Kit (Custom)(C9)

Cat® Engine Overhaul Kit (Custom)(C9)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

260-4856: 80mm Overall Length Valve Guide
260-4856: 80mm Overall Length Valve GuideQuantity: 12
524-5611: 46mm Diameter Piston Pin
524-5611: 46mm Diameter Piston PinQuantity: 6
135-9819: Edge Bonded Seal Gasket
135-9819: Edge Bonded Seal GasketQuantity: 1
191-4457: 1.6mm Thick Water Lines Gasket
191-4457: 1.6mm Thick Water Lines GasketQuantity: 1
213-3190: 86mm Outside Diameter Connecting Rod Bearing
213-3190: 86mm Outside Diameter Connecting Rod BearingQuantity: 6
347-2382: 112mm Gage Diameter Piston Oil Ring
347-2382: 112mm Gage Diameter Piston Oil RingQuantity: 6
285-4106: 671mm Outside Diameter Press in Place Seal
285-4106: 671mm Outside Diameter Press in Place SealQuantity: 1
528-5683: 220mm Outer Diameter Crankshaft Seal
528-5683: 220mm Outer Diameter Crankshaft SealQuantity: 1
109-3207: 3.53 x 23.39mm 90A FKM O-Ring
109-3207: 3.53 x 23.39mm 90A FKM O-RingQuantity: 6
1R-0762: Engine Fuel Filter
1R-0762: Engine Fuel FilterQuantity: 1
209-7290: 0.35mm Thick Engine Oil Line Gasket
209-7290: 0.35mm Thick Engine Oil Line GasketQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 3
6V-5050: 2.95 x 23.47mm 75A FKM O-Ring
6V-5050: 2.95 x 23.47mm 75A FKM O-RingQuantity: 1
167-0024: 120.30mm Inner Diameter Liner Seal
167-0024: 120.30mm Inner Diameter Liner SealQuantity: 6
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
246-3150: 5.32mm Thick Crankshaft Thrust Plate
246-3150: 5.32mm Thick Crankshaft Thrust PlateQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
9S-8005: 3/4-16 Thread Hex-Drive Plug
9S-8005: 3/4-16 Thread Hex-Drive PlugQuantity: 2
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
228-7094: 1.78 x 30.01mm 90A FKM O-RingQuantity: 2
166-1781: 0.94mm Thick Engine Housing Gasket
166-1781: 0.94mm Thick Engine Housing GasketQuantity: 1
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover GasketQuantity: 1
187-1315: 1.96mm Thick Cylinder Head Gasket
187-1315: 1.96mm Thick Cylinder Head GasketQuantity: 1
241-8388: 34mm Steel Alloy Casted Intake Valve Seat Insert
241-8388: 34mm Steel Alloy Casted Intake Valve Seat InsertQuantity: 12
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft SealQuantity: 1
227-1200: 35mm Outer Diameter Injector Sleeve
227-1200: 35mm Outer Diameter Injector SleeveQuantity: 6
280-6794: 38.1mm Inner Diameter Hose
280-6794: 38.1mm Inner Diameter HoseQuantity: 1
347-2380: 112mm Gage Diameter Piston Top Ring
347-2380: 112mm Gage Diameter Piston Top RingQuantity: 6
347-2381: 112mm Gage Diameter Intermediate Piston Ring
347-2381: 112mm Gage Diameter Intermediate Piston RingQuantity: 6
490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust ValveQuantity: 12
Showing 1 to 32 of 79Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert