Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses463-4989: 50mm ID Coolant Lines Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
463-4989: 50mm ID Coolant Lines Hose
463-4989: 50mm ID Coolant Lines Hose

Cat® Coolant Lines Hose circulates coolant between the radiator and engine to support efficient cooling and maintain operating temperature

Brand: Cat

Product Images
463-4989: 50mm ID Coolant Lines Hose
463-4989: 50mm ID Coolant Lines Hose
463-4989: 50mm ID Coolant Lines Hose
463-4989: 50mm ID Coolant Lines Hose
463-4989: 50mm ID Coolant Lines Hose

Cat® Coolant Lines Hose circulates coolant between the radiator and engine to support efficient cooling and maintain operating temperature

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 463-4989
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 463-4989

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 50
Working Pressure (kPa): 172.37
Working Pressure (psi): 25
Operating Temperature: -40°C to 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 463-4989

COMPACT WHEEL LOADER

914M 918M 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert