Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
HomeDrivetrainTransmissions & ComponentsOther Transmission Components464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston

Cat® 90.2mm Inner Diameter Steel Transmission Clutch Piston

Brand: Cat

Product Images
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston
464-2399: 90.2mm Inner Diameter Transmission Clutch Piston

Cat® 90.2mm Inner Diameter Steel Transmission Clutch Piston

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-2399

Units of Measure

USMetric
Material Description: Steel
Width (mm): 32.1
Inside Diameter (mm): 90.2
Outside Diameter (mm): 224.8
Width (in): 1.2637
Inside Diameter (in): 3.551
Outside Diameter (in): 8.85
Material: Low Alloy Steel,Structural Steel
View More
Compatible Models for part number 464-2399

MOTOR GRADER

16GC 16M 18M3 16M3 14M 14M-3 14M3 16 14 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced