Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges469-4306: 2649mm Long Steel Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges469-4306: 2649mm Long Steel Cutting Edge
469-4306: 2649mm Long Steel Cutting Edge

Cutting Edge 16mm x 2649mm

Brand: Cat

Product Images
469-4306: 2649mm Long Steel Cutting Edge
469-4306: 2649mm Long Steel Cutting Edge
469-4306: 2649mm Long Steel Cutting Edge
469-4306: 2649mm Long Steel Cutting Edge
469-4306: 2649mm Long Steel Cutting Edge

Cutting Edge 16mm x 2649mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 469-4306

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.63
Hole Size: M16 Machine Screw
Thickness (mm): 16.0
Width (mm): 165.0
End 1 Hole Spacing (mm): 200.0
End 2 Hole Spacing (in): 7.874
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 6.496
End Shape 1: Straight
End 2 Hole Offset (in): 2.992
End 2 Hole Spacing (mm): 200.0
Hole Quantity: 13
Edge Length (in): 104.291
Edge Shape: Continuous
End 1 Hole Offset (in): 2.992
End 1 Hole Spacing (in): 7.874
Edge Length (mm): 2,649.0
End 1 Hole Offset (mm): 76.0
Hole Spacing (in): 7.874
Hole Spacing (mm): 200.0
End 2 Hole Offset (mm): 76.0
View More
Compatible Models for part number 469-4306

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced