Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth470-7983: Spike Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip

Cat® K150 Spike Excavator Bucket Tip

Brand: Cat

Product Images
470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip
470-7983: Spike Bucket Tip

Cat® K150 Spike Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 470-7983

Units of Measure

USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 18.189
Size: K150
Rear Width (mm): 194.0
Front Width (in): 0.787
Front Width (mm): 20.0
Shape: Spike
Rear Width (in): 7.638
Series: K Series
Rear Height (mm): 172.0
Overall Length (mm): 462.0
Rear Height (in): 6.772
View More
Compatible Models for part number 470-7983

EXCAVATOR

390D 390D L 385B 349E L 374D L 349E L VG 365B

WHEEL LOADER

992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced