Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges472-4122: Dozer Cutting Edge
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges
472-4122: Dozer Cutting Edge
472-4122: Dozer Cutting Edge

Cat® 21 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Product Images
472-4122: Dozer Cutting Edge
472-4122: Dozer Cutting Edge
472-4122: Dozer Cutting Edge
472-4122: Dozer Cutting Edge
472-4122: Dozer Cutting Edge

Cat® 21 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-4122
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 472-4122

Units of Measure

USMetric
End 2 Hole Offset (in): 2.874
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 47.748
Thickness (in): 0.827
Hole Quantity: 8
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 21
End 1 Hole Offset (in): 2.874
Width (mm): 165
End 1 Hole Offset (mm): 73
Hole Spacing (in): 6
Edge Type: Precision
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 73
Overall Length (mm): 1,212.8
Width (in): 6.496
View More
Compatible Models for part number 472-4122

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D3K2 LGP

View More
Related parts
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert