Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4K-0367: 5/8''-11 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Brand: Cat

Product Images
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Thickness (in)
Height (in)
Drive (in)
Description
4K-0367
This part:
4K-0367: 5/8''-11 Hex Nut
Thickness (in)

0.559

Height (in)

0.56

Drive (in)

0.937

Description

Cat® 0.625" Steel Hexagonal Full Nut

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7249
This part:
627-7249: FASTNER BIN KIT; 5/8 INCH-COARSE
Thread Size (in)

5/8-11

Bolt Length (in)

1 1/4, 1 3/4, 2 1/4, 2 3/4, 3 1/4

Description

Inch-Coarse Fastener Bin Kit, 5/8 in., 5 Assorted Lengths, 7 Part Numbers, 175 Pieces, Phosphate and Oil Coating

Related parts
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
0S-1569: 5/8-11" Threaded External Hexagonal Steel Bolt
0S-1569: 5/8-11" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Steel Bolt of 101.60mm Shaft Length

Check Price
9X-6380: 5/8''-11 x 1 1/2'' Hex Head Bolt
9X-6380: 5/8''-11 x 1 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
1A-1135: 5/8''-11 x 2'' Hex Head Bolt
1A-1135: 5/8''-11 x 2'' Hex Head Bolt

Track Bolt

Check Price
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.625-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
3S-1349: 1 1/8" ID Steel Flat Washer
3S-1349: 1 1/8" ID Steel Flat Washer

Cat® Hard Washer for differential is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
1B-4367: 5/8-11 Hexagonal Head Bolt
1B-4367: 5/8-11 Hexagonal Head Bolt

Cat® 5/8-11x3 Inch Bolt for crankshaft gear

Check Price
3J-8281
3J-8281: 1 1/8''-7 x 2'' Hex Head Bolt
Check Price
0S-1569
0S-1569: 5/8-11" Threaded External Hexagonal Steel Bolt
Check Price
9X-6380
9X-6380: 5/8''-11 x 1 1/2'' Hex Head Bolt
Check Price
1J-2814
1J-2814: 1 1/8''-7 x 3'' Hex Head Bolt
Check Price
1A-1135
1A-1135: 5/8''-11 x 2'' Hex Head Bolt
Check Price
8H-5727
8H-5727: 1 1/8''-7 x 6'' Hex Head Bolt
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
3S-1349
3S-1349: 1 1/8" ID Steel Flat Washer
Check Price
1B-4367
1B-4367: 5/8-11 Hexagonal Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert