Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits472-7249: Turbocharger INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits472-7249: Turbocharger INSTALL GASKET KIT
472-7249: Turbocharger INSTALL GASKET KIT

Turbocharger Install Gasket Kit

Brand: Cat

Product Images
472-7249: Turbocharger INSTALL GASKET KIT
472-7249: Turbocharger INSTALL GASKET KIT

Turbocharger Install Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger GasketQuantity: 1
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 4
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-RingQuantity: 2
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 3
2M-5173: 126.36mm Inner Diameter O-Ring Seal
2M-5173: 126.36mm Inner Diameter O-Ring SealQuantity: 4
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 4
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 472-7249

We are still working on adding a specification for this part.

Compatible Models for part number 472-7249

WHEEL DOZER

854G

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced