Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks473-6511: Rubber Track
HomeUndercarriageRubber Tracks473-6511: Rubber Track
473-6511: Rubber Track

Cat® Rubber Track 350mm Wide, 52.5mm Track Pitch, 90 Sections

Brand: Cat

Product Images
473-6511: Rubber Track
473-6511: Rubber Track
473-6511: Rubber Track
473-6511: Rubber Track
473-6511: Rubber Track

Cat® Rubber Track 350mm Wide, 52.5mm Track Pitch, 90 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 473-6511

Units of Measure

USMetric
Track Features: Tread Pattern-block
Overall Length (mm): 2,363.0
Overall Length (in): 93.03
Overall Height (mm): 450.0
Overall Height (in): 17.72
Overall Width (mm): 550.0
Overall Width (in): 21.65
Lugs (per row): 90.0
Circumference (mm): 4,725.0
Circumference (in): 186.02
Material Description: Rubber
Pitch (mm): 52.5
Pitch (in): 2.07
Type: Heavy Duty
Width (mm): 350.0
Width (in): 13.78
Color: Black
Approx. Weight (kg): 146.0
Approx. Weight (lb): 321.87
UC System: HD
Number of Sections: 90
Track Pitch (mm): 52.5
Track Pitch (in): 2.067
Belt Width (in): 13.78
Belt Width (mm): 350.0
View More
Compatible Models for part number 473-6511

MINI HYD EXCAVATOR

304 304E2 CR 304E 304E2 304CR 304.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced