Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits473-6786: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
473-6786: Block & Oil Pan Gaskets Kit - Central Lower Structure
473-6786: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Structure Kit

Brand: Cat

Product Images
473-6786: Block & Oil Pan Gaskets Kit - Central Lower Structure
473-6786: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 3
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 3
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
217-3674: Oil Pan ACERT Fastener
217-3674: Oil Pan ACERT FastenerQuantity: 14
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 3
209-7309: 22.5mm Outside Diameter Non-Threaded Plug
209-7309: 22.5mm Outside Diameter Non-Threaded PlugQuantity: 3
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 3
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-RingQuantity: 1
217-3673: 17.2mm Thick Isolation Seal
217-3673: 17.2mm Thick Isolation SealQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 7
157-0670: Engine Coolant Dust Cap
157-0670: Engine Coolant Dust CapQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 473-6786

We are still working on adding a specification for this part.

Compatible Models for part number 473-6786

ARTICULATED TRUCK

725 730

TRUCK ENGINE

C13

WHEEL TRACTOR

627H 623H 621H

RECLAIMER MIXER

RM-300

INDUSTRIAL ENGINE

C11 C13

EJECTOR TRUCK

730

EXCAVATOR

345C L 345D L 349D L 345D L VG 349D2 L 336D LN 349D2 345C MH 349D 345C 345D

MOBILE HYD POWER UNIT

345D 345C 345C L 349D L

MOTOR GRADER

16M

TELEHANDLER

TH220B

WHEEL LOADER

980K HLG 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert