Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs474-1979: 153.4mm Length Fuel Screen
HomeHoses & TubesCaps & PlugsPlugs474-1979: 153.4mm Length Fuel Screen
474-1979: 153.4mm Length Fuel Screen

Cat® 153.4mm Length Fuel Screen for Push Frame Fuel Lines

Brand: Cat

Product Images
474-1979: 153.4mm Length Fuel Screen
474-1979: 153.4mm Length Fuel Screen
474-1979: 153.4mm Length Fuel Screen
474-1979: 153.4mm Length Fuel Screen
474-1979: 153.4mm Length Fuel Screen

Cat® 153.4mm Length Fuel Screen for Push Frame Fuel Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 474-1979
Material: Carbon Steel
View More
Compatible Models for part number 474-1979

WHEEL TRACTOR

637K

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 657 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

TRUCK

793F CMD 793D 797F 793F 794 AC 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced