Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsCarrier Roller Groups474-9145: Carrier Roller Group
HomeUndercarriageRolling ComponentsCarrier Roller Groups474-9145: Carrier Roller Group
474-9145: Carrier Roller Group

Cat® Carrier Roller Group Straddle Mount, Standard Application, 240mm Tread Diameter

Brand: Cat

Product Images
474-9145: Carrier Roller Group
474-9145: Carrier Roller Group
474-9145: Carrier Roller Group
474-9145: Carrier Roller Group
474-9145: Carrier Roller Group

Cat® Carrier Roller Group Straddle Mount, Standard Application, 240mm Tread Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 474-9145

Units of Measure

USMetric
Outside Spread (mm): 357.4
Shaft Mounting Length (in): 3.661
Application: Standard Application
Material: Sealants / Adhesives Adhesive
UC System: HD
Outside Spread (in): 14.071
Shaft Mounting Length (mm): 93
Inside Spread (in): 2.213
Shaft OD (mm): 114.94
Mount Type: Straddle Mount
Shaft OD (in): 4.525
Flange OD (in): 0
Tread OD (in): 9.449
Flange OD (mm): 0
Tread OD (mm): 240
Inside Spread (mm): 56.2
View More
Compatible Models for part number 474-9145

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced