Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5488: Extra Duty Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip

Cat® K90 ARM Heavy Duty Loader Bucket Tip

Brand: Cat

Product Images
475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip
475-5488: Extra Duty Bucket Tip

Cat® K90 ARM Heavy Duty Loader Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-5488

Units of Measure

USMetric
Material: Alloy Mixed: Metal
Wear or Durability: Arm
Overall Length (in): 10.984
Size: K90
Rear Width (mm): 117.0
Front Width (in): 2.52
Front Width (mm): 64.0
Shape: Heavy Duty
Rear Width (in): 4.606
Series: K Series
Rear Height (mm): 101.0
Overall Length (mm): 279.0
Rear Height (in): 3.976
View More
Compatible Models for part number 475-5488

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced