Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits476-2738: Exhaust Bypass Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
476-2738: Exhaust Bypass Seal Kit
476-2738: Exhaust Bypass Seal Kit

Cat® Exhaust Bypass Seal Kit

Brand: Cat

Product Images
476-2738: Exhaust Bypass Seal Kit
476-2738: Exhaust Bypass Seal Kit

Cat® Exhaust Bypass Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
317-0808: 1.78 x 10.82mm 75A FKM O-Ring
317-0808: 1.78 x 10.82mm 75A FKM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 476-2738

We are still working on adding a specification for this part.

Compatible Models for part number 476-2738

TRACK-TYPE TRACTOR

D8T

WHEEL SKIDDER

535C 545C 525B 545

INTEGRATED TOOLCARRIER

IT14F IT14B IT38F IT28G IT28F

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

69D 775E 773E 773D 793B 793C 769D 769C 777C 777B 789B 785C 777D 773B 785B

TRACTOR

776D 784B

OFF HIGHWAY TRUCK

773

LANDFILL COMPACTOR

816F

MOTOR GRADER

12H NA 12H 120H 163H 135H NA 12H ES 120H ES 160H 163H NA 140H 120H NA 140H NA 140H ES 143H 135H 160H NA 160H ES

WHEEL LOADER

928G 924G 924GZ 938F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert