Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home482-1222: Extended Life Grease Lubricated Track Link
Home482-1222: Extended Life Grease Lubricated Track Link
482-1222: Extended Life Grease Lubricated Track Link

Cat® Track Link 215.9mm Track Pitch, PPR2

Brand: Cat

Product Images
482-1222: Extended Life Grease Lubricated Track Link
482-1222: Extended Life Grease Lubricated Track Link
482-1222: Extended Life Grease Lubricated Track Link
482-1222: Extended Life Grease Lubricated Track Link
482-1222: Extended Life Grease Lubricated Track Link

Cat® Track Link 215.9mm Track Pitch, PPR2

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
482-1222
This part:
482-1222: Extended Life Grease Lubricated Track Link
Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.197

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

492-0233
This part:
492-0233: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

482-1223
This part:
482-1223: Track Link
Overall Height (in)

5.081

Overall Length (in)

12.4

Overall Width (in)

5.2

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

558-6930
This part:
558-6930: Track Link
Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.276

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

610-6261
This part:
610-6261: Track Link
Height (in)

2.97

Length (in)

12.44

Weight (lb)

15.33

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

492-0234
This part:
492-0234: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, Press Fit

610-6262
This part:
610-6262: Track Link
Track Pitch (in)

8.5

Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

558-6929
This part:
558-6929: Track Link
Bore To Rail (in)

2.758

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0.276

Description

Cat® Track Link 215.9mm Track Pitch, PPR2

Related parts
6Y-2590
6Y-2590: Track Link
Check Price
610-4679
610-4679: Track Link
Check Price
516-2630
516-2630: Track Link
Check Price
6Y-2589
6Y-2589: Track Link
Check Price
610-4680
610-4680: Track Link
Check Price
482-1221
482-1221: Extended Life Grease Lubricated Track Link
Check Price
516-2629
516-2629: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert