Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws482-3555: M12-1.75 x 100mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws482-3555: M12-1.75 x 100mm Hex Head Bolt
482-3555: M12-1.75 x 100mm Hex Head Bolt

Cat® MJ12 Steel Hexagonal Head Bolt

Brand: Cat

Product Images
482-3555: M12-1.75 x 100mm Hex Head Bolt
482-3555: M12-1.75 x 100mm Hex Head Bolt
482-3555: M12-1.75 x 100mm Hex Head Bolt
482-3555: M12-1.75 x 100mm Hex Head Bolt
482-3555: M12-1.75 x 100mm Hex Head Bolt

Cat® MJ12 Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-3555

Units of Measure

USMetric
Bolt Length (in): 3.937
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 100.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.756
Material: Steel,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 70.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M12
Locking Feature: None
View More
Compatible Models for part number 482-3555

GENERATOR

SR5

GENERATOR SET

SR5 G3520 G3516H C175-16GENSET G3520H

INTEGRATED TOOLCARRIER

IT62H

ENGINE

C175-20

SOIL COMPACTOR

815F II 815K 815 815F

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

EJECTOR TRUCK

740 730

WHEEL DOZER

814F II 834G 814K 834H 814F 834K 814

LANDFILL COMPACTOR

816F II 836H 836G 816K 836K 816 816F

WHEEL LOADER

972M XE 980 XE 980XE 988G 988H 962G II 972H 972K 972M 972 972L 814K 980 950G II 966H 966G 950G 962H 950H 966M 966G II

TRACK-TYPE TRACTOR

D10 D11

GEN SET ENGINE

G3520

TRANSMISSION

TR35 CX38-P892

ARTICULATED TRUCK

745C 725 740C 735C 740 GC 745 730

HAMMER

H120GC S H110 GC S H110GC S H115GC S

ENGINE - INDUSTRIAL

CG170-16 G3512

TRUCK

797F

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced