Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-3753: 6.20mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-3753: 6.20mm Thick Spacer
482-3753: 6.20mm Thick Spacer

Cat® 6.20mm Thick Stainless Steel Spacer

Brand: Cat

Product Images
482-3753: 6.20mm Thick Spacer
482-3753: 6.20mm Thick Spacer
482-3753: 6.20mm Thick Spacer
482-3753: 6.20mm Thick Spacer
482-3753: 6.20mm Thick Spacer

Cat® 6.20mm Thick Stainless Steel Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-3753

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 20.5
Material: Stainless Steel
Inside Diameter (mm): 10.5
Thickness (mm): 6.2
Outer Diameter (in): 0.81
Outer Diameter (mm): 20.5
Thickness (in): 0.244
Weight (kg): 0.01
Weight (lb): 0.03
Inside Diameter (in): 0.413
Outside Diameter (in): 0.807
View More
Compatible Models for part number 482-3753

PUMPER

SPF743

GENERATOR SET

3516E

ENGINE

3512E

PETROLEUM ENGINE

3512E 2016

LOCOMOTIVE ENGINE

3512E 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced