Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts486-5000: 2 9/16''-18 Bearing Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts486-5000: 2 9/16''-18 Bearing Lock Nut
486-5000: 2 9/16''-18 Bearing Lock Nut

Cat® 2.548-18 Thread Bearing Lock Nut for Differential and Bevel Gear

Brand: Cat

Product Images
486-5000: 2 9/16''-18 Bearing Lock Nut
486-5000: 2 9/16''-18 Bearing Lock Nut
486-5000: 2 9/16''-18 Bearing Lock Nut
486-5000: 2 9/16''-18 Bearing Lock Nut
486-5000: 2 9/16''-18 Bearing Lock Nut

Cat® 2.548-18 Thread Bearing Lock Nut for Differential and Bevel Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 486-5000

Units of Measure

USMetric
Thickness (mm): 20.0
Material: Steel,Carbon Steel
Thickness (in): 0.787
Nut Type: Round (spanner Or Bearing)
Thread Size (in): 0.1
Length (in): 0.79
Outside Diameter (in): 3.37
Hand of Thread: RH
Thread Size (mm): 2.548
Thread Size (dia x pitch) (mm): 2.548x18
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 486-5000

ARTICULATED TRUCK

730C2 725C 730 730C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced