Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers490-7396: M42 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers490-7396: M42 ID Steel Flat Washer
490-7396: M42 ID Steel Flat Washer

Cat® Bevel Gear Flat Washer provides a stable and smooth surface for distributing loads and reducing friction between rotating components in equipment

Brand: Cat

Product Images
490-7396: M42 ID Steel Flat Washer
490-7396: M42 ID Steel Flat Washer
490-7396: M42 ID Steel Flat Washer
490-7396: M42 ID Steel Flat Washer
490-7396: M42 ID Steel Flat Washer

Cat® Bevel Gear Flat Washer provides a stable and smooth surface for distributing loads and reducing friction between rotating components in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 490-7396

The Bevel Gear Flat Washer is designed to enhance the performance and longevity of bevel gear assemblies in equipment. This washer acts as a spacer and load distributor, ensuring even distribution of forces and reducing friction between rotating parts. Its flat, smooth surface prevents wear and tear on gears by maintaining proper alignment and spacing, which is for the efficient operation of gear systems. By maintaining the integrity of the bevel gear assembly, the flat washer helps prevent premature failure of gears and other related components, contributing to the overall durability and efficiency of the equipment.

Attributes:
• Smooth surface to minimize friction.
• Withstand high rotational speeds.
• Provides consistent performance under loads.
• Maintains optimal gear spacing.

Applications:
The bevel Gear Flat Washer is installed within the bevel gear assembly of equipment and provides a stable, friction-reducing interface that ensures proper gear alignment and load distribution.

View More
Specifications for part number 490-7396

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 68.0
Outer Diameter (mm): 68.0
Inside Diameter (mm): 45.0
Thickness (mm): 3.3
Outer Diameter (in): 2.677
Thickness (in): 0.13
Material: Soft Steel,Carbon Steel
Inside Diameter (in): 1.772
Outside Diameter (in): 2.677
View More
Compatible Models for part number 490-7396

BACKHOE LOADER

415 416 420XE 428 420F2 416F2 430 420 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced