Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors498-3443: Sidebar Protector
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors498-3443: Sidebar Protector
498-3443: Sidebar Protector

Cat® 587 mm Straight MAWPS Sidebar Protector - RH/LH

Brand: Cat

Product Images
498-3443: Sidebar Protector
498-3443: Sidebar Protector
498-3443: Sidebar Protector
498-3443: Sidebar Protector
498-3443: Sidebar Protector

Cat® 587 mm Straight MAWPS Sidebar Protector - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 498-3443

Units of Measure

USMetric
Sidebar Thickness (mm): 25.0
Attachment Method: Mawps
Length (in): 23.126
Material: Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 0.984
Length (mm): 587.4
View More
Compatible Models for part number 498-3443

WHEEL LOADER

972H 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced