Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-1028: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-1028: Hex Head Bolt
4B-1028: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
4B-1028: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-1028

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Grip Length (in): 1.875
Grip Length (mm): 47.62
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x24
View More
Compatible Models for part number 4B-1028

GENERATOR

SR4

ASPHALT PAVER

AP-1200

GENERATOR SET

3512

PNEUMATIC COMPACTOR

PS-110 PS-180 PS-130

WINDROW ELEVATOR

WE-851B

EXCAVATOR

214 213 224

TELEHANDLER

RT50 RT60 RT50SA RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced