Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components4B-9782: 9.52mm Spherical Diameter Check Ball
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components4B-9782: 9.52mm Spherical Diameter Check Ball
4B-9782: 9.52mm Spherical Diameter Check Ball

Cat® A Spherical Ball in a check valve allows fluid or gas to flow in one direction while preventing reverse flow

Brand: Cat

Product Images
4B-9782: 9.52mm Spherical Diameter Check Ball
4B-9782: 9.52mm Spherical Diameter Check Ball
4B-9782: 9.52mm Spherical Diameter Check Ball
4B-9782: 9.52mm Spherical Diameter Check Ball
4B-9782: 9.52mm Spherical Diameter Check Ball

Cat® A Spherical Ball in a check valve allows fluid or gas to flow in one direction while preventing reverse flow

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-9782

Units of Measure

USMetric
Diameter (mm): 10.0,10.0
Diameter (in): 0.4,0.4
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 4B-9782

GENERATOR

SR4B SR4BHV XQP500 SR4 SR5

TRUCK ENGINE

1673B 1673C 3306C 3306B C-18 C-15 C-16 3306 3406E C16 C15 C18 1673 1693 3406 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38H IT38G IT38F IT62G IT62H IT28F IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

ASPHALT COMPACTOR

CB22B

WHEEL SKIDDER

518C 535D 545D 528B 525D 525 518 515 528 545 555D 530B 508

MINI HYD EXCAVATOR

307B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

FORESTRY PRODUCTS

558 568

HARVESTER HEAD

HH45 HH55 HH65 HH75

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 215B 325B L 215C 215D 374F L E300B 322C 385C FS 385C L 219D EL300 330 LN 558 374D L 312C L 350 L 325C 345B L 330-A L 231D 385B E240 385C 320B 320C 235B 235C 235D 365C L 365C 325D FM LL E300 390D 318B N 390F 350-A 349 GC 325D FM 325B LN 330C L 568 FM 350 330-A 330C LN 395 330-A LN EL300B 374 312B 312C 322B LN 225B 225D 3101 330B LN 312B L 330-A L M325C 365C L MH 315C 350-A L 229D FM558 FM568 322B L 374F EL240 320B S E180 320B N 320B L 245D 330B 330C 245B 390F L MH3295 EL180 MH3040 390D L 325C FM 330B L 317B L 229 225 235 568 FM LL 318B 219 215 317B LN 315B L 385C L MH 245

SHOVEL

6040

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

641B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K

ROTARY MIXER

RM800 RM500B

HYDRAULIC CONTROL

193 172 173 163 143 183B 153 141 140 48 173B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 935C 935B 939C 973C 951C 951B 953B 977D 977H 953C 953D 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963D 963B 963C 963K 941B 931C II 935C II

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3508C 3508B C9 C175-16 C-15 3516 3512 C15 C13 C18 C11 C27 C32 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

825 815 815K 815B 815F 825H 825G 825K 825C 825B 815F II 825G II

BACKHOE LOADER

430D 438C 438D 438B 416 426 428 436C 436B 438 436 446 416C 416D 416B 426B 426C 424D 446D 446B 420D 428D 428B 428C

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826B 826G 826H 826K 816K 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

COMPACT WHEEL LOADER

910 910G

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M G926 980XE G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 950GC 814K 928F 926E 962 966 972 966 GC 988F II 972 XE 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 982 XE 980 XE 980K HLG 950B/950E 990K 990H 950 GC 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 950M 950L 930R 930T 936E 936F 962G II 938G 938F 938H 990 II 966XE 980GC 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II D550B 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D20D D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

W330B MH3040 M325B

ENGINE - INDUSTRIAL

C15 LD700E 3512B 3406B 3516B 3561B

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

3304 3306 3512 3516 C-15 C-16 3508 C9 3306B C32B D320A 3304B 3412E 3412C C32 C27 C18 3456 3204 C9.3 C175-16 3412 3406 3508B 3516B 3516C 3406E 3406C D342 D343 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C D353C D353E D353D C-9 C15 D330C

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 631G 657G 657E 657B 637K 637E 637G 637B 637D 639D 615C 615 627 611 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G3304 G3306 G3512H G3512E G3512B G3512J G3516J G3406 G3516B G343 G3306B G3304B G3508J G3508B G3512 G3516 G3508

BULLDOZER

834U 834S 6 8SU 955 D5C PAT 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 825 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPS343 SPF343 SPF343C SPT343

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

POWER MODULE

XQC1200 3516B 3516C XQC1600 PM3456 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135

LOAD HAUL DUMP

R1600G R1700 II R1300 R1600 R2900 R2900 XE R1700G R3000H R2900G R1300G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3040 MH3295

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H

MOTOR GRADER

130G 140H ES 12H NA 140H NA 24M 160H 160G 16H NA 12H ES 14H NA 120G 24 120B 16 140B 140H 140G 143H 163H NA 160H ES 16H 16G 140 14H 14G 14E 12H 12G 120 12F 12E 160H NA

ROTARY CUTTER

RC7 RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D6H D6G SR D4K2 LGP D3K2 LGP D4E SR D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D5K XL D6R LGP D5K LGP D6D SR D6R III D6H II D4K XL D4H III 30/30 D7R SERIES D6F SR D3K XL D9 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP500F AP655F BG1000E AP-500E BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG600D BG-2255C AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655C AP-655D BG1055E AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 BG655D BG500E AP1000

MARINE ENGINE

C32 MARINE 3304 3306 3516 3512 C18 MARINE 3508 C18 C15 D330A D330B D330C D397D D375D 3406B 3406E C140 3516B 3516C 3516E 3512C 3512E D337F C32B 3512B D333A D333B D333C C32 3406 D342C 3508C 3508B D364 D342 D343 D337 D336 D315 C175-16 D326F 3306B 3304B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C

PIPELAYER

587T 587R 578 561M 561H 561B 561D 561C PL83 PL87 PL72 583T 583R 583K 572R II 572R 572F 572G 571G 571F 589 594H 594

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5090B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-323C CS-433C CP-663E CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CC4.0 CB-214E CD-54 CB-214C CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583E CS-583C CS-583D CP-653 CB-34 XW CB-32 CB-34 CB-24 CB-22 CS-563C CS-563D CS-563E CS-573 CS-583 CS-663E CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CS-533D CP-563E CP-563D CP-563C CB-545 CB-544 CB-534 CB-634C CC-34 CB-224D CB-224E CC-24 CB-224C CB-225E CB-334E CB-334D CB-225D CP-563 CP-323 CB-335E CB-335D CP-573E CP-533 CS-573C CS-573D CS-573E CS-683E

MOBILE HYD POWER UNIT

365C L 390F 385C L 385C TH43-C18 330C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I C18 CX31-C18I CX35-C18I

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

DE1400 DE500 G3516 G3512 G3508 3508 D1500 3304B G3306 XQ1140 D500GC DE605GC DG500 3516 3512 DE660GC 3512B GENS C18 GEN SE D1250 DE600SGC D550GC 3516C GEN G3516B D1000 D600 GC 3508C 3508B C9 D450GC DE1250S 3516B GEN C18 I6 3306B G3512E G3512H 3516C GEN SET G3512K DE630 C18 GENSET DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS 3456 DG450 DE1500 C18 GEN SET DE1000S C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DE1250 3512C 3512B C32B 3406E G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM800 RM500B RM-500

MARINE TRANSMISSION

7211 7231 7221 7251 7241 7271 7261

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B 3512C G3516J 3516C 3516E G3406 C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C32B C32B INDUSTRIAL 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM-200 PM-201

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

3516C C27 3304 3306 C4.4 3408 3204

CHALLENGER

65 75 75D 75C 75E 95E 70C MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MT800 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406E 3516B 3512B 3456 DE800S 3406 DE1100 3304B 3306B POWER SYS G3516B C15 GEN SE G3516 G3512 3508B 3306 3304 3508 3512 3516

TRANSMISSION

TR16-C7.1 TR53

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8

MARINE GEAR

3192 7251

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced