Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsWrenches4C-4067: 22mm Hexagon Wrench
Home
Workshop SuppliesToolsWrenches
4C-4067: 22mm Hexagon Wrench
4C-4067: 22mm Hexagon Wrench

Cat® Hexagon Wrench is used to efficiently remove and install drain plugs in final drives and axles, ensuring proper maintenance

Brand: Cat

Product Images
4C-4067: 22mm Hexagon Wrench
4C-4067: 22mm Hexagon Wrench

Cat® Hexagon Wrench is used to efficiently remove and install drain plugs in final drives and axles, ensuring proper maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 4C-4067

Units of Measure

USMetric
Weight (kg): 1.382
Weight (lb): 3.047
Length (mm): 353
Length (in): 13.898
Width (mm): 102
Width (in): 4.016
Hex Size (mm): 22
Hex Size (in): 0.866
Material: Steel,Carbon Steel
Size (mm): 22
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert