Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt

½” - 13 x 2 ½” Plow Bolt

Brand: Cat

Product Images
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt
4F-3651: 1/2-13 Thread 63.5mm Long Plow Bolt

½” - 13 x 2 ½” Plow Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-3651
Thread Size (in - TPI) (in): 1/2-13
Total Bolt Length - 3 (in): 2 1/2
Material: Carbon Steel
Bolt Type: Cutting Edge Bolts
Grip Length - 2 (in): 1.25
Head Height - 4 (in): 0.44
Head Width - 5 (in): 0.89
Thread: Coarse Thread UNC
View More
Compatible Models for part number 4F-3651

MATERIAL HANDLER

MH3295 MH3037 MH3049

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced