Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt

Ground Body Bolt Body Fit Shoulder Bolt

Brand: Cat

Product Images
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt
4F-9351: 3/8''-16 x 1 3/8'' Hex Head Bolt

Ground Body Bolt Body Fit Shoulder Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-9351

Units of Measure

USMetric
Bolt Length (in): 1.375
Bolt Length (mm): 34.93
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.846
Grip Length (mm): 21.5
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Body Diameter (mm): 9.512
Notes: Body Length: 0
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 4F-9351

GENERATOR

SR4

RECLAIMER MIXER

RM-350B

HYDRAULIC CONTROL

163 153

VEHICULAR ENGINE

3516 3512

TRACK LOADER

977L 983B 955L

REMAN ENGINE

3516B

WINCH

55

WHEEL LOADER

994

TRACK-TYPE TRACTOR

D9E D5B D9G D11N D9H D6D

ROAD RECLAIMER

RM-350B

GEN SET ENGINE

3508 3512 3516

RIPPER

977 11 6 5

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 D315 3516B 3516C

PIPELAYER

594H 594

MINING EXCAVATOR

5230

INDUSTRIAL ENGINE

3508 D353C D353E D353D 3512 3516

TRUCK

785 789 793 793B 793C 777B 789B 785C

TRACTOR

776B

GAS ENGINE

G353D

BULLDOZER

5A 5S 11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced