Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4H-2633: 12.70mm Internal Diameter Single Tube Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4H-2633: 12.70mm Internal Diameter Single Tube Clip
4H-2633: 12.70mm Internal Diameter Single Tube Clip

Clip

Brand: Cat

Product Images
4H-2633: 12.70mm Internal Diameter Single Tube Clip
4H-2633: 12.70mm Internal Diameter Single Tube Clip
4H-2633: 12.70mm Internal Diameter Single Tube Clip
4H-2633: 12.70mm Internal Diameter Single Tube Clip
4H-2633: 12.70mm Internal Diameter Single Tube Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-2633
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 12.7, Clamp Thickness: 1.2, CL Clamp CL Fastener: 19
Clamp Width (mm): 19.0
Material: Carbon Steel
View More
Compatible Models for part number 4H-2633

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673C C13 3306

SHOVEL LOGGER

345C

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT12B IT14F

SITE PREP TRACTOR

2864C 586C

LOAD HAUL DUMP

R1300G R1600 R1300

MOTOR GRADER

12H 120H 160H 16H NA 135H 163H 140H 16G 143H 14H

TRACK-TYPE TRACTOR

D7F D3 D8T D9T D3B D3C D10N D10R

MARINE ENGINE

3516 3512 3508 3406

PIPELAYER

583T PL83 PL87 587T 561D

EXCAVATOR

336E LN 340F 336E LH 349D L 340F L LRE 336E 336F 349D2 L 336F LN XE 336F L 568 FM LL 336F XE 345C L 336E LNH 345D L VG 340F L UHD 345C 345D 345D L 336F LNXE 349D2 336F LN 336F L XE 568 FM 345C MH 349D 336E L 336E H

VIBRATORY COMPACTOR

CB-434

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

336FMHPU 345D 345C 349D L 336E HVG 349D2 336F 336E 345C L

GENERATOR SET

3508B 3512 C27 3406C G3306 G3306B

WHEEL TRACTOR

633E II 651B 651E 657E 633D 639D 631D 631E 631G 637G 637D 613C 637E

ENGINE

C13B

TRACK LOADER

951C 951B 941B 953C 977L 931 955K 955L 941

LOCOMOTIVE ENGINE

C32 3508C 3512C

PETROLEUM ENGINE

C32

SOIL COMPACTOR

825H

WHEEL DOZER

834H 824H 824C

COLD PLANER

PM312 PM313 PM310 PR-1000C PR-1000 PR-750B

LANDFILL COMPACTOR

836H 826H

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

972K 972M 972L 966K XE 950K 962K 972M XE 966M XE 936E 936F 988B 988H 988F 980B 980C 980F 980H 936 G936 966L 966K 966M 950 980F II

GEN SET ENGINE

POWER SYS 3508 3512 3516

ARTICULATED TRUCK

725C

WHEELED EXCAVATOR

W345C MH

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 3406E 3406C 3406 3512 3516 3508 3456 C13

TRUCK

777C 777B 777D 777F 772 770 773B

WHEEL SCRAPER

651E 657E

TRACTOR

772B

GAS ENGINE

G3612 G3306B G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced