Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-8380: 19.05mm Long Chamfer End Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-8380: 19.05mm Long Chamfer End Spring Pin
4H-8380: 19.05mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Product Images
4H-8380: 19.05mm Long Chamfer End Spring Pin
4H-8380: 19.05mm Long Chamfer End Spring Pin
4H-8380: 19.05mm Long Chamfer End Spring Pin
4H-8380: 19.05mm Long Chamfer End Spring Pin
4H-8380: 19.05mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-8380
Material Description: steel spring pin
Notes: Pin Diameter: 4.76, OAL: 19.05, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
Pin Length - B (in): 3/4
Pin Diameter - A (in): 3/16
Material: Carbon Steel,Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 4H-8380

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

TRUCK ENGINE

1673

INTEGRATED TOOLCARRIER

IT62G IT12 IT38G IT38F

WHEEL TRACTOR-SCRAPER

621 632 631

LOAD HAUL DUMP

R1600G R1600 R1700G R2900 R2900G

OFF HIGHWAY TRUCK

793D 775 773 785D 789D

WINCH

53 54

BACKHOE

D3 931

WHEEL SKIDDER

518 535C 545C 525C

TRACK-TYPE TRACTOR

D5K LGP D3C II D3K2 XL D4K XL D3C III D4C III D6K2 XL D3G D3B D3C D4B D5C III D6K2 LGP D4G D4C D4E D5C D3K XL D5G D6K D6K LGP D7G D2 D1 D3 D4K LGP D4K2 LGP D9E D6K XL D5K2 LGP D6K2 D3K2 LGP D4C II D5K XL D4E SR D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

AP-800 AP-800B AP-1050 AP-1000

MARINE ENGINE

D353E D353C D353D D330A D330B D342C D375D D346 D348 D342 D333A

PIPELAYER

578 583R 589

VIBRATORY COMPACTOR

CB-434

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

WHEEL TRACTOR

650B 633E II 651B 651E 660B 627 621 623 637 631K 631E 631C 631G 641 651 641B 657 666B 666 623G 623E 623F 633C 657E 657B 621K OEM 621E 621F 657G 621G 621H 621S 627G 627E 627F 637G 637E

HYDRAULIC CONTROL

193 173B 183B

VEHICULAR ENGINE

D348 D349

TRACK LOADER

933C 963 931C II 973 935C 983 935B 939 933 931 943 939C 953 963B 953B 977D 931B 931C 935C II

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825G 825C 815F II 815F

EJECTOR TRUCK

740 D400E II

BACKHOE LOADER

438D 424D 446D 434E 422E 420D 432E 420E 432D 444E 442D 430D 442E 430E 450E 416E 428D 416D 428E

WHEEL DOZER

824G 824C 814F II 814F

LANDFILL COMPACTOR

816F II 826C 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 972H 988F II 980 950B 950E 950G 962H 950F 962G 988 950H 950K 962K 992 920 980G II 988B 988F 930 936 966D 966C 966F 966E G936 966H 966G 966R 950 930R 930T 966F II 950B/950E 972G II 936E 936F 980B 992B 980C 980H 980G 938G 938F 970F 950F II

ENGINE - MACHINE

C4.4

CHALLENGER

55 MTC735 MTC745 MTC755 MTC765 35 45

ARTICULATED TRUCK

D30D D25D D350D 740 D400E II 735 OEM 735

RIPPER

953B 963 953 943 3 4

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D320A D353C D353E D353D

WHEEL SCRAPER

621E 657G 621F 657E 623F 623E 627F 627E

QUARRY TRUCK

775D 775B 773E 771D 771C

TRUCK

785 789 793 773G LRC 793D 793B 793C 69D 773E 773D 773G 773F 773G OEM 785C 785D 773B 785B 775G 775F 775E 775D 789C 789D 777C 777B 789B 777D 775G OEM 769 772 770 773 777 775G LRC 769B 769D 769C

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

824S D5C PATLGP 825 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced