Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt

1” - 8 x 3 ½” Plow Bolt

Brand: Cat

Product Images
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt
4J-9208: 1-8 Thread 88.9mm Long Plow Bolt

1” - 8 x 3 ½” Plow Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8J-2933: 1''-8 Cone Lock Nut
8J-2933: 1''-8 Cone Lock Nut

Cat® Lock Nut prevents loosening and ensures the stability of the tip adapter on a tool or equipment

Check Price
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Check Price
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
8J-2933
8J-2933: 1''-8 Cone Lock Nut
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced