Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-7124: 1/4"-20 x 1 1/4" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-7124: 1/4"-20 x 1 1/4" Socket Head Internal Hex Screw
4L-7124: 1/4"-20 x 1 1/4" Socket Head Internal Hex Screw

Cat® 9.52mm Head Diameter Hexagonal Socket Head Bolt

Brand: Cat

Product Images
4L-7124: 1/4"-20 x 1 1/4" Socket Head Internal Hex Screw
4L-7124: 1/4"-20 x 1 1/4" Socket Head Internal Hex Screw

Cat® 9.52mm Head Diameter Hexagonal Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4L-7124

Units of Measure

USMetric
Bolt Length (in): 1.25
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.094
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0.01
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.250
Bolt Length (mm): 31.75
Thread Size (dia x pitch) (mm): 1/4x20
Grip Length (mm): 2.38
View More
Compatible Models for part number 4L-7124

GENERATOR

SR4

TRUCK ENGINE

1673B 1673C 1673 3306 3208

INTEGRATED TOOLCARRIER

IT62G IT12 IT12B IT14B IT38F

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518 528 508

TRACK FELLER BUNCHER

521B 522B

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXCAVATOR

311D LRR 345B II 349D L 325B L FM538 336D 324D 312D 375-A L 315D L 320D2 336D2 L 314D CR FM548 323D 330D2 225B 225D 323D LN 345B 345D 320D2 GC 320D LRR 336D L 374D L 312D2 L 350-A L FM558 314C FM568 324D L 350 L 313D 312D2 312D L 322B L 329D LN 314D LCR 231D 318D2 L 323D SA 320D RR 323D L 330D2 L 323D2 326D2 L 345D L 320D 320B FM LL 345B II MH 320D LN MH3295 312F GC 313D2 GC 390D 320D L 350-A 390D L 336D LN 319D LN 330B L 326D2 349D2 319D L 323D2 L 336D2 318D L 313D2-GC 313D2 320B LL 313D2 LGP 312D2 GC 229 225 328D LCR 329D L 349D2 L 235 345D L VG 215 311F LRR 329D 318D2 313F LGC 375-A 329D2 L 324D LN

WHEEL TRACTOR

613 627 627B 613B 613C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

935C 935B 931 941 951C 951B 941B 977K 977L 931B 931C 955K 955L 931C II

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

CP44B 815 CP7 825G 815F II 815B CP12 815F CP14 CP16 CS12 CS16 CS44B

WHEEL DOZER

854G 844 834G 834H 814B 824G 814F II 814F 814

LANDFILL COMPACTOR

836 816F II 836H 836G 816 826G 816B 816F

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

960F 972G 950G 950F 962G G910 988G 988H 988F 966C 966F 966G 930R 930T 938F 990 II 988F II 990 920 930 950 980F II 966F II 980B 992D 980F 980G 992G 994D 970F 950F II

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D250E II D250E D300E II D300E

WHEELED EXCAVATOR

W330B W345B II M325B

INDUSTRIAL ENGINE

3304 3306 C175-16 3412 D398 D399 D379 D398B D320A D333C 3160 D330C D379B

WHEEL SCRAPER

637B 637D 639D 627B 627 637

QUARRY TRUCK

777E 775D 773E 771D

LOGGER

227

GAS ENGINE

G3612 G3616

TRACTOR

784C 784B 776D

BULLDOZER

D5C PAT 11SU 8S 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 11U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SCT673

POWER MODULE

3516C PM3516 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R2900G R1300 R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793D 773 793F 798 AC 785D 789 785 793 798

WINCH

528 53 55

MOTOR GRADER

120G 120B 16 140B 140G 130G 140 14G 14E 12G 120 12F

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R III D3C II D6XE D4H III D3C III D3B D3C D4B D4H D4C D4D D4E D5B D5C D5M D5N D5H D6E SR D6R LS D6C D6D D6N XL D6R D6T D6M D6N D3 D6 D5 D6N LGP D10N D10R D4E SR D11N D11R D6T LGP D6T LGPPAT D4C III D6T XW D5H XL D6T XL D5C III D7F D7G D8R D8L D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D4H XL D4C II D7R II

MARINE ENGINE

3208 3304 3306 D379A D379B D399 D330A D330B D330C D398A D398B D333C

PIPELAYER

587R 578 561D 561C 583R 572F 572G 571G 571F 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130B

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-56 CS-44B CS-56B CS-68B CS-44 CS-433E CS-553 CS-551 CS-653 CP-433E CP74B CS-74 CS-74B CP-563E CS-643 CS-64 CP-64 CP-56 CP-44 CB-536D CB-614 CS14 CP-74 CS7 CP-553 CP7 CS68B CS56B CS44B CP-56B CP-68B CP-44B CP-643 CP-573E CP-74B CS-583E CP-653 CS74B CS-573E CS-563E CP68B CP44B CP56B

MOBILE HYD POWER UNIT

329D L

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3512B

RECLAIMER MIXER

RM-350B RM-350

ENGINE

C175-16

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

OTHER FB221

ROAD RECLAIMER

RR-250 RM-350B

ENGINE - MACHINE

3208

GEN SET ENGINE

D398B 3306 3304 D379B 3208 D399

RIPPER

977 951 955 3 6 5 4 8 11

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 794 AC 793F CMD 775F 793F OEM 775E 775D 789C 789D 777D 777F 769D 785 789 797 795F XQ 793D 793C 793F 69D 773E 785G 773D 797F 773F 785C 785D 797B 785B 795F AC 793F AC 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced