Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-0737: 310.13mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4M-0737: 310.13mm Inside Diameter Seal-O-Ring
4M-0737: 310.13mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
4M-0737: 310.13mm Inside Diameter Seal-O-Ring
4M-0737: 310.13mm Inside Diameter Seal-O-Ring
4M-0737: 310.13mm Inside Diameter Seal-O-Ring
4M-0737: 310.13mm Inside Diameter Seal-O-Ring
4M-0737: 310.13mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-0737

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 310.13
Inside Diameter (in): 12.21
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 4M-0737

TRACK-TYPE TRACTOR

D9G

GENERATOR SET

C15

WHEEL TRACTOR

627H 621K OEM 623H 621H

MINING EXCAVATOR

5230B 5230

WHEEL TRACTOR-SCRAPER

627K LRC 627K 623K LRC 623K 621K

QUARRY TRUCK

770G 772G

WHEEL SCRAPER

641 641B

TRUCK

772G 770G 785 785G 772 770 772G OEM 770G OEM 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785 772 785D 770

MOTOR GRADER

16

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced