Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4M-2743: 56mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4M-2743: 56mm Length Fully Threaded Stud
4M-2743: 56mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
4M-2743: 56mm Length Fully Threaded Stud
4M-2743: 56mm Length Fully Threaded Stud
4M-2743: 56mm Length Fully Threaded Stud
4M-2743: 56mm Length Fully Threaded Stud
4M-2743: 56mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-2743

Units of Measure

USMetric
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel
Overall Length (in): 2.2
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 2 3/16
Hole Thread Pitch: 16.0
Overall Length (mm): 55.5625
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 4M-2743

PUMPER

HT400

GENERATOR

XQP550 SR4 SR4B

TRUCK ENGINE

3408B 1693 3408 3406 3306 1673C 3406B 3306C 3306B

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

LOAD HAUL DUMP

R1300G R1300

OFF HIGHWAY TRUCK

793D 773 785D 793 789D

MOTOR GRADER

120B 140B 140G 16G 140 14G 14E 12G 120 12F 12E 16H NA

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D8 GC D8GC D6C D7F D7G D5 D8R D8N D8H D8R II D10N D10R

MARINE AUXILIARY

3608

MARINE ENGINE

3126B D330A D330B 3406B 3406C 3126 D333A D333B C280-6 C280-8 3406

PIPELAYER

561C 572F 572G 571G 571F

STABILIZER MIXER

SM-350

EXCAVATOR

235

POWER PACKAGE

G3406

WHEEL TRACTOR

627 631D 641 651 657 666 623B 623E 623F 621B 621E 621F 633D 639D 627B 627E 627F 637D 637K

GENERATOR SET

DE600SGC DE500 G3406 DE630 DE605GC DE500SGC DE715GC 3406C DE660GC

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

3516E G3406

VEHICULAR ENGINE

D348 D349

TRACK LOADER

963 973 983B 977K 977L

SOIL COMPACTOR

825G 815

COLD PLANER

PM-465

WHEEL DOZER

814B 824G 814 824G II

LANDFILL COMPACTOR

826G II 816 826C 826G

WHEEL LOADER

988 992 980G II 966D 966C 966E 966R 950 980B 992B 980C 980G

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3516C

GEN SET ENGINE

3406C 3406B 3608 3606

ARTICULATED TRUCK

D35HP D400E D400D D400 D40D

RIPPER

963

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3516B 3516C 3406B 3406C D343 3304 3306 D320A D333C 3406 D330C

QUARRY TRUCK

777E 775D 775B 773E 771D

WHEEL SCRAPER

627 666B 621E 621F 623F 623E 637K 637B 666 627F 627B 627E 637 657

TRUCK

785 789 797 793D 793C 773E 773D 785C 785D 797B 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 777 769D

GAS ENGINE

G3406

TRACTOR

776 776D 776C 776B 772B 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced