Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4M-6425: 5/16''-18 x 1'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head Bolt

Inch

Brand: Cat

Product Images
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-6425

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.125
Grip Length (mm): 3.18
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 4M-6425

GENERATOR

SR4HV SR4B SR4BHV SR500 SR4 SR5

TRUCK ENGINE

1150 1145 1160 C13 C15 3208

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38H IT38G IT14G IT62G IT62H IT14G2 IT28G IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

613G 657

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II

POWER PACK

PR118 PR123 PR121

WHEEL SKIDDER

535B 525B 525 515 508

MINI HYD EXCAVATOR

304.5E2

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

UNDERGROUND ARTICULATED TRUCK

AD22

TOWED SCRAPER

TS185 TS180 TS225 TS220

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 215B 215C 215D 322C 385C L 219D 330 LN 350 L 325C 330-A L 231D 385B 385C 320C 235B 235C 235D 365B 350-A 330C L 330-A 330C LN 330-A LN 365B II 225B 225D 330D FM 330-A L M325C 350-A L 229D 245D 330B 330C 245B 365B L 330B L 229 225 235 219 215 385C L MH 245

BROOM-PICKUP

BP115C BP118C

SHOVEL

6040

COMPACT TRACK LOADER

299D3 255 265 299D3 XE

WHEEL TRACTOR

623B 623G 623E 623F 621B 621E 621F 621G 621S 627G 627E 627F 633E II 651E 615C II 631D 631E 631G 613C II 613 611 657E 633D 657G 639D 615C 637G 637D 613C 637E

ROTARY MIXER

RM800 RM500B

WORK TOOL

GB120

TRACK LOADER

935C 935B 973C 951C 951B 931B 931C 955K 955L 973 939 933 941 941B 931C II 935C II

PETROLEUM ENGINE

3508C 3508B 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX48-P2300

SOIL COMPACTOR

825 815B 815F 825H 825G 825K 825C 815F II 825G II

BACKHOE LOADER

414E

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 844 854 824H 824G 824C 824K 814F II 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 826C 826G 826H 826K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

G3306B C27 C32 3512B 3512C

COMPACT WHEEL LOADER

910 914G2 914G

TELEHANDLER

TL1055C TL943C TH255C TL642C TL1255C

WHEEL LOADER

960F 988 XE 962H 962G 986H G926 988B 988G 988H 988F G916 988K 966D 966F 966E G936 966H 966G 924F 924H 924G 926E 928G 988F II 950G II 928HZ 988 994 990 993 992 916 980G II 926 936 950B/950E 924GZ 924HZ 990K 990H 938G II 993K 992D 992C 992G 992K 994F 994D 970F 966G II 972G 972H 950B 950E 950G 950F 950H 930G 930H 936E 936F 962G II 938G 938F 938H 990 II 980F II 966F II 972G II 980C 980F 980H 980G 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D30D D250E D250D D250B D400E II D300E II D400E D400D 725 740 730 735 D20D D250E II D25D D350E D350D D350E II D300E D300D D300B D40D

WAGON

613C II

WHEELED EXCAVATOR

W330B M325C MH M325B

ENGINE - INDUSTRIAL

LD700E 3406B 3516B 3561B

INDUSTRIAL ENGINE

3126B 3512 3516 C-15 C-16 3508 C32B 3412E 3412C C32 C27 C18 C7.1 3412 3508B 3516B 3516C 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C-9 C11 C13 C15

WHEEL SCRAPER

621E 621G 621F 627G 627F 627E 651E 631G 631E 657G 657E 613C 637E 637G 637D 613C II

ASPHALT SCREED

8-16B AS2252C 10-20WB AS2251 10 FT 8 FT 10B 10-20B AS2302 AS2301

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

RAKE-POWER BOX

PR190 PR172 PR184

LOGGER

227

GAS ENGINE

G3512H G3512B G3512J G3412 G3408B G3516J G3406 G3516C G3516B G398 G399 G343 G3520B G3520J G3508J G3508B G3512 G3516 G3508

TRACTOR

784C 784B 768C 772B 776 776D 776C 776B

BULLDOZER

8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 824S 9SU 7SU 11SU 7S LGP 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P

BLADE

GB124

PUMPER

SBF214 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

FELLING HEAD

HFW222 SS-56

POWER MODULE

XQC1200 XQC1600 XQG400 PM3412 PMG3516 PP3516 C32 PM3508 PM3516 PM3512

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 3508B 772 770 777 775 773 798

MATERIAL HANDLER

MH3049 MH3059

OEM SOLUTIONS

3412C

WINCH

53 57 56 55 59 58 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 16M3 120K 2

ROTARY CUTTER

RC7

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D5R LGP D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D5R2 D5B D5C D5M D5N D5H D5G D6R D6T D6M D6N D6H D7R XR D6T LGP D6GC D6R XL D4C III D6T XW D6T XL D5C III D8GC D5R XL D7R D7H D8T D8R D8L D8N D8H D9G D6K XL D9T D9R D9N D6T XW PAT D6G2 XL D5K XL D6R LGP D5K LGP D6R III D6H II D4K XL D9 GC 30/30 D3K XL D9 D8 D4K LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D10T2 D6R STD D8R II D6T XL PAT DEUCE D4C II D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B BG600D BG-2255C BG-230D AP-800 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP-200 AP655F L AP600F AP-655C AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

3512 3516B 3512B C32 3508B

MARINE ENGINE

3196 3176C 3176B 3516 3512 C18 MARINE 3508 C-12 C18 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516E 3512E 3512B 3208 C30 C32 C9.3 3412 3408 3508B 3412C 3412D

PIPELAYER

587T 587R 578 561N PL83 PL87 583T 583R 572R II 572R 589 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CS-431B CP-533C CS-433C CS-433B CB-614 CB-434B CB-434 CS-583C CS-563C CS-573 CS-583 CS-553 CS-551 CS-323 CS-563 CS-531C CS-533 CS-531 CP-433C CP-433B CS-533C CP-563C CP-563 CP-323 CP-553 CB-314 CP-533 CS-573C

MOBILE HYD POWER UNIT

365C L 385C L 385C 330C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C11I CX31-C15I TH31-C9T CX31-C13I C18 TH35-C11I TH35-C13I TH35-C15I CX31 TH35-E81

RIPPER SCARIFIER

16G

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 3304B C13GENSET DG500 3516 3512 XQ425 D1250 G3516B G3516C D1000 G3516H 3508C G3516K 3508B C9 DE1250S C18 I6 3306B G3512H G3512K C13 XQ375 C13 XQ350 G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C13 C32 GENSET C15 I6 DG200 3456 DG450 C9.3 DE1500 DE1000S C9 GEN SET DG350 C27 C32 DG175 D800 C15 GEN SE XQP1100 G3412C DE1250 G3520C G3520B G3520E G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

3512E 3512B G3516C G3516J 3516E G3406 C32 INDUSTRIAL C32B C32B INDUSTRIAL G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512 3516C 3516B 3512E 3512C 3512B C32 C27 3508 3508C 3508B

EJECTOR TRUCK

D400E II 740

COLD PLANER

PR-105 PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PR-1000C PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

DISK RIPPER

TL3 930

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C C27 3408 3208

CHALLENGER

55 65 75 MT765 MT755 MT745 MT735 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3512B 3412 3208 3412C D399 DE800S 3408 D398B DE1100 3304B 3306B G3516B G3516 G3512 3508B 3306 D379B 3508 3512 3516

RIPPER

D5 11 10 3 7 6 5 4 9 8

SKID STEER LOADER

272D3 272D3 XE 265

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

2670D

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 772G 773E 773D 773G 773F 797B 773B 772 770 777 775G LRC 794 AC 772G OEM 789C 789B 770G OEM 769D 769C 69D 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced