Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8T-4224: M8 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Brand: Cat

Product Images
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
8T-4224
This part:
8T-4224: M8 ID Steel Flat Washer
Fits Bolt Sizes (in)

5/16

Outer Diameter (in)

0.63

Thickness (in)

0.079

Description

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

606-0849
This part:
606-0849: Washer Kit - Small Sizes
Fits Bolt Sizes (in)

5/16, 3/8, 1/2

Description

Washer Kit: 6 Sizes, 6 Assorted Thicknesses, 9 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating

Related parts
7X-0278
7X-0278: 5/16''-18 x 4'' Hex Head Bolt
Check Price
6V-8189
6V-8189: 5/16''-18 Hex Nut
Check Price
4M-6424
4M-6424: 5/16''-18 x 3'' Hex Head Bolt
Check Price
4M-6425
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
Check Price
031-4155
031-4155: 5/16''-18 Cone Lock Nut
Check Price
8T-8911
8T-8911: 5/16''-18 x 2'' Hex Head Bolt
Check Price
178-3336
178-3336: M8 x 1.25mm Hex Flange Nut
Check Price
8T-7547
8T-7547: M8-1.25 x 30mm Hex Head Bolt
Check Price
6V-9189
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
3E-9860
3E-9860: 5/16''-18 Hex Lock Nut
Check Price
8T-6912
8T-6912: M8-1.25 x 50mm Hex Head Bolt
Check Price
7X-2538
7X-2538: M8-1.25 x 100mm Hex Head Bolt
Check Price
3T-0852
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
344-5674
344-5674: M8 x 1.25mm Hex Nut
Check Price
8T-3647
8T-3647: M8-1.25 x 80mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert