Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-0699: 0.8mm Thick Flange Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange Gasket

Gasket

Brand: Cat

Product Images
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-0699
Bolt Spacing (mm): 57.15
Material: Rubber Gasket Gasket
Overall Width (mm): 49.0
Overall Length (mm): 70.0
Thickness (mm): 0.8
Bolt Size (mm): 10.72
View More
Compatible Models for part number 4N-0699

GENERATOR

SR4B XQP500 SR4

TRUCK ENGINE

3406E 3406C 3406B C16 C15 3306C 3306B C-18 C-15 C-16 3406

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

TRACK SKIDDER

D4HTSK II

POWER PACK

C18

WHEEL SKIDDER

530B 508

MINI HYD EXCAVATOR

304.5

ROTARY DRILL

MD6200

EXCAVATOR

215B 375-A L 374F L 3101 385C FS 385C L 365C L MH 374D L 374F 385B 385C 365C L E180 245D 245B 390F L 365C MH3295 EL180 390D 390F 390D L 215 395 385C L MH 375-A 245 374

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

TRACK LOADER

973 935C 935B 943 953 931B 931C 931C II 983B 935C II

PETROLEUM ENGINE

C-15 C15 C18

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

WHEEL DOZER

834 834G 834H 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 XE 988GC 950F 986H 986K G926 G910 988G 988H G916 988K 966F 966G 924G 926E 986 988 916 980G II 988K XE 926 980F II 980C 980F 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E 740C 740B D400D 740 GC 745C D400 D40D 740 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C18 3456 3204 3304 3406 C-15 C-10 C-16 3406E 3406B 3406C C15 D330C

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

651E 631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 657

GAS ENGINE

G3304 G3406

BULLDOZER

824S 825 8SU D5C PAT 8U 4S 4P D5C PATLGP 8A 3S 5A PAT 3P 4A

PUMPER

HT400

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

C18 PM3456 TR43-C18L

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773GC 772 770

MATERIAL HANDLER

MH3295

MOTOR GRADER

16G 12G 24M 16H NA

WINCH

54H 57H 53 55 54

BACKHOE

D3 931

HYDRAULIC SHOVEL

6018 6015 6015B 6015 FS

TRACK-TYPE TRACTOR

D3C II D8 GC D3B D3C D4B D4H D4C D5C D6E SR D6E D6H D9 D8 D10T D6H XL D6H XR D8GC D7G D8T D8R D10T2 D8N D9T D8R II D4C II

MARINE ENGINE

3412 3406 C18 MARINE C18 C15 3406B 3406C 3406E

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583T 583R

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

G3406 DG400 DG500 C18 C15 C18 MARINE GS 3456 DG450 C18 GEN SE 3508B DG350 C15 GEN SE 3406C 3406E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 G3406

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-465 PM-200 PM-201

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

3204 3406B

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406E 3406B POWER SYS 3456 3406

RIPPER

953 943 3 4 8

ROTARY/TRACK DRILLS

MD6290

TRUCK

772G OEM 770G OEM 770G 772G 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced