Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components4N-1294: Dip Stick Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components4N-1294: Dip Stick Adapter
4N-1294: Dip Stick Adapter

Cat® Engine Oil Level Dip Stick Adapter is used for connecting the dipstick to the engine's oil reservoir for accurate oil level measurement

Brand: Cat

Product Images
4N-1294: Dip Stick Adapter
4N-1294: Dip Stick Adapter
4N-1294: Dip Stick Adapter
4N-1294: Dip Stick Adapter
4N-1294: Dip Stick Adapter

Cat® Engine Oil Level Dip Stick Adapter is used for connecting the dipstick to the engine's oil reservoir for accurate oil level measurement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-1294

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 20.422
Material: Carbon Steel
Overall Length (in): 0.85
Inside Diameter (mm): 12.9
Overall Length (mm): 21.6
Inside Diameter (in): 0.51
Outside Diameter (in): 0.8
View More
Compatible Models for part number 4N-1294

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E 3406C 3406B

POWER MODULE

XQG400 PM3456 C32

LOAD HAUL DUMP

R2900G R2900

OFF HIGHWAY TRUCK

772 770 773GC

WINCH

59N 59L 58L 58

TRACK-TYPE TRACTOR

D8T D8L D9T D9N

MARINE ENGINE

C15 C32B C32 3408B C32 MARINE 3412E 3406B 3406C 3408

MARINE AUXILIARY

C32B C32

PIPELAYER

583T 589 PL83 PL87 587T

STABILIZER MIXER

SM-350

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

POWER PACKAGE

G3406

GENERATOR SET

G3406 3412 CG137-12 G3412C C18 3412C C32 CG137-08 3456 3406C G3412

WHEEL TRACTOR

623B 621B 621 627B

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM-250C RM-350B RM-350

ENGINE

C32 MARINE C32 INDUSTRIAL G3412 C32B INDUSTRIAL G3406 G3408 C27 INDUSTRIAL G3408C G3412C

PETROLEUM ENGINE

C32 C15 C18

COLD PLANER

PM-465 PM-565 PM-565B

WHEEL DOZER

834H

LANDFILL COMPACTOR

836H

PETROLEUM GEN SET

C27

WHEEL LOADER

988H

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM800 RM-350B RM600 RR-250 RR-250B

ENGINE - MACHINE

C27

GEN SET ENGINE

3406C 3406B 3412 POWER SYS G3412C 3412C

RIPPER

9 8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 3412 C18 3406E 3406C 3406 3412E 3412C CG137-08 C-15 C-16 3456 C15 C32B

WHEEL SCRAPER

657 621B 657E 657B

TRUCK

775E 775D 770G 777F 772G 773E 773D 769D 769C 773B

QUARRY TRUCK

771D 771C 775D 775B

TRACTOR

772B 768C

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

BULLDOZER

8A 8S 8U 9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced