Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal

Lip seal

Brand: Cat

Product Images
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal

Lip seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-1584
Shaft Diameter (mm): 25.0
Material: Nitrile / NBR / HNBR / XNBR Rubber,Oil Fluid,Plastic Plastic
Bore Diameter (mm): 41.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 4N-1584

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 3306

MOTOR GRADER

12G 120G 120B 120 12F 140B 140G 130G 140 14G 14E

WINCH

528 55

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

MARINE ENGINE

3208 D330C D333C 3304 3306

PIPELAYER

572F 572G 571G 571F 561D 561C

EXCAVATOR

229 225 231D 235 225B 225D 215

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

613 627 627B 613B 613C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

COLD PLANER

PR-1000C PR-1000

LANDFILL COMPACTOR

816

FOREST PRODUCTS

FB221

WHEEL LOADER

920 980B 930 966C 950 930R 930T

ENGINE - MACHINE

3208

GEN SET ENGINE

3306 3304 3208

RIPPER

6 5 4 977 951 955

INDUSTRIAL ENGINE

3304 3306 3412 D333C 3160 D330C

WHEEL SCRAPER

627 637B 637D 639D 627B 637

LOGGER

227

BULLDOZER

5A 5S 6A 6S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced