Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys4N-6288: 3 Groove Fan Drive Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
4N-6288: 3 Groove Fan Drive Pulley
4N-6288: 3 Groove Fan Drive Pulley

Cat® Fan Drive Pulley transfers motion from the engine to the cooling fan, ensuring stable fan operation in equipment

Brand: Cat

Product Images
4N-6288: 3 Groove Fan Drive Pulley
4N-6288: 3 Groove Fan Drive Pulley

Cat® Fan Drive Pulley transfers motion from the engine to the cooling fan, ensuring stable fan operation in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-6288
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-6288
Width (mm): 472.4
Height (mm): 63.5
Material: Gray (Flake) Iron
Length (mm): 472.4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4N-6288

GENERATOR

SR4

GENERATOR SET

G3412C C27 G3406 3412C C32 G3412

TRUCK ENGINE

C-12

POWER MODULE

PM3412

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL G3408 C27 INDUSTRIAL

PETROLEUM ENGINE

C32 C27

LOCOMOTIVE ENGINE

C32 C27

MOTOR GRADER

16H NA

OEM SOLUTIONS

3412C

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406 3408B 3408C 3408 3412C 3412

ARTICULATED TRUCK

D550B D44B

MARINE ENGINE

3412C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 3406 C32B 3412 C27 3412E 3412C 3406C 3408E 3408B 3408C

EXCAVATOR

M325C

GAS ENGINE

G3412 G3408

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert