Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4P-1823: Neoprene Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4P-1823: Neoprene Mount
4P-1823: Neoprene Mount

Cat® Neoprene Mount for Engines Front Housing

Brand: Cat

Product Images
4P-1823: Neoprene Mount
4P-1823: Neoprene Mount

Cat® Neoprene Mount for Engines Front Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-1823

Units of Measure

USMetric
Head Outside Diameter (mm): 98.6
Pilot Outside Diameter (mm): 56.9
Mount Height (in): 1.78
Head Outside Diameter (in): 3.88
Inside Diameter (mm): 20.2
Head Thickness (mm): 36.6
Head Thickness (in): 1.44
Pilot Outside Diameter (in): 2.24
Bonded Sleeve: No
Inside Diameter (in): 0.8
Mount Height (mm): 45.2
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 4P-1823

LOAD HAUL DUMP

R1300 R1300G R1700 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced