Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsGears4P-7822: Oil Damped Advance Weight
HomeEngineEngine ComponentsEngine Rotating ComponentsGears4P-7822: Oil Damped Advance Weight
4P-7822: Oil Damped Advance Weight

Cat® Oil Damped Advance Weight adjusts ignition or fuel injection timing in equipment by responding to engine speed

Brand: Cat

Product Images
4P-7822: Oil Damped Advance Weight
4P-7822: Oil Damped Advance Weight

Cat® Oil Damped Advance Weight adjusts ignition or fuel injection timing in equipment by responding to engine speed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-7822

Units of Measure

USMetric
Width (mm): 322.58
Height (mm): 60.96
Length (in): 12.7
Material: Sealants / Adhesives Adhesive,Oil Fluid
Length (mm): 322.58
Height (in): 2.4
View More
Compatible Models for part number 4P-7822

TRUCK ENGINE

3306C 3306B 3306

WHEEL TRACTOR

615C 627F 615C II 615 611

TRACK LOADER

973C 973

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1300G R1300

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

WINCH

57H

MOTOR GRADER

12H NA 12H 12G 12H ES 14H NA 160H 163H NA 140H 140G 140H NA 140H ES 143H 160H NA 160H ES 14G

WHEEL LOADER

966F II 972G 966D 966F 966E 966G 970F

WHEEL SKIDDER

545

TRACK-TYPE TRACTOR

D7R D7G D7H D7G2 D6R

CHALLENGER

65C 65D

ARTICULATED TRUCK

D300E D250E D25D D350D D30D D250E II D300E II

RIPPER

7

PIPELAYER

572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

627G 627F 627B 627E 615C 637E 611 637G

EXCAVATOR

330-A 330 L 330-A L 235B 235C 235D 350-A 350-A L 330B 330B L 350 L 330B LN

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced