Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing

Connecting Rod Bushing

Brand: Cat

Product Images
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing
4P-8495: 55.51mm Outside Diameter Connecting Rod Bearing

Connecting Rod Bushing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-8495

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 76.2
Length (in): 12.0
Material: Steel Backed Bronze Bearing
Height (in): 3.0
Length (mm): 304.8
View More
Compatible Models for part number 4P-8495

PUMPER

SPS342 HT400 SPT342 SCT673

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3406C 3406B 3408B 3408

POWER MODULE

XQG400 PM3412

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 16H NA 16G

TRACK-TYPE TRACTOR

D8R D8L D8N D9R D9L D9N D9 GC D10N D10R

MARINE ENGINE

3408B 3408C 3412C 3412E 3412 3406B 3406C 3408

PIPELAYER

583R 589 587R 578

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245

POWER PACKAGE

G3406

GENERATOR SET

G3406 3412 CG137-12 G3412C 3408C 3412C 3406C G3412

WHEEL TRACTOR

633E II 623B 651B 623E 623F 651E 621B 657E 621E 621F 633D 621 639D 627B 627E 627F 631D 631E 631G 637G 637D 637E

RECLAIMER MIXER

RM-250C RM-350

ENGINE

G3412 G3406 G3408 G3412C

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825G 825C

COLD PLANER

PR-1000C PR-1000 PR-450C PM-565 PM-565B

WHEEL DOZER

844 834B 814B 824G 824C

LANDFILL COMPACTOR

836 826C 826G

WHEEL LOADER

988F II 990 988B 988F 992D 980C 992C 980F 980G 990 II 980F II

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C POWER SYS G3412C 3412C 3408

ARTICULATED TRUCK

D400E D400D D350E D35HP D400 D40D

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3412 3406B 3406C 3406 3412E 3412C 3408E 3408B 3408C

TRUCK

775E 775D 773E 773D 769D 769C 773B

WHEEL SCRAPER

623F 623E 627F 627E 621E 621F 621B 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772B

GAS ENGINE

CG137-12 G3412 G3408C G3408B G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced