Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersHydraulic & Transmission Filters4T-3134: Hydraulic & Transmission Filters
HomeFilters & FluidsFiltersHydraulic & Transmission Filters4T-3134: Hydraulic & Transmission Filters
4T-3134: Hydraulic & Transmission Filters

Ultra High Efficiency Hydraulic/Transmission Filter - Fire Resistant

Brand: Cat

Product Images
4T-3134: Hydraulic & Transmission Filters
4T-3134: Hydraulic & Transmission Filters
4T-3134: Hydraulic & Transmission Filters
4T-3134: Hydraulic & Transmission Filters
4T-3134: Hydraulic & Transmission Filters

Ultra High Efficiency Hydraulic/Transmission Filter - Fire Resistant

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-3134
Efficiency Rating: Fire Resistant (uhe)
Material: Other Mixed: Metal-Nonmetal
Efficiency Category: Ultra High Efficiency
View More
Compatible Models for part number 4T-3134

INTEGRATED TOOLCARRIER

IT18F IT28F

TRACK LOADER

973C 953C 973 963C

SOIL COMPACTOR

825G II 825H

LOAD HAUL DUMP

R1600 R1700G R3000H R1700 II R1600G R1600H R2900G R2900

WHEEL DOZER

844 824G II 824H 844H 844K

OFF HIGHWAY TRUCK

789D

WINCH

57H

LANDFILL COMPACTOR

826H 826G II

MOTOR GRADER

12H 120H 163H 160H 163H NA 140H 16H 143H 135H 14H

WHEEL LOADER

966F II 918F 960F 980C 980F 980G 928F 966D 966F 966E 990 II 970F 990K 990H 990 992 980F II 950F II

TRACK-TYPE TRACTOR

D7H D9R

RIPPER

7

PIPELAYER

PL83 583T

MINING EXCAVATOR

5230B 5130 5110B 5130B

TRUCK

793B 793C 789C 789D 789B

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced