Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters4T-4307: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter

Brand: Cat

Product Images
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter
4T-4307: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8E-5308
8E-5308: Bucket Adapter
Check Price
8E-5309
8E-5309: Bucket Adapter
Check Price
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Check Price
5P-8823
5P-8823: Plow Bolt
Check Price
5P-8136
5P-8136: 1-8 Thread 101.6mm Long Plow Bolt
Check Price
8J-2933
8J-2933: 1''-8 Cone Lock Nut
Check Price
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert