Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

8E-5309: Bucket Adapter

8E-5309: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter - RH Corner

Brand: Cat

Product Images

8E-5309: Bucket Adapter
8E-5309: Bucket Adapter
8E-5309: Bucket Adapter
8E-5309: Bucket Adapter
8E-5309: Bucket Adapter

8E-5309: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter - RH Corner

Brand: Cat

Related parts

3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

4T-4307: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter

5P-8136: 1-8 Thread 101.6mm Long Plow Bolt

7/8" - 8 x 4" Plow Bolt

5P-8823: Plow Bolt

1 ¼” - 7 x 4 1/8” Plow Bolt

6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt

1 ¼” - 7 x 4 ½” Plow Bolt

8E-5308: Bucket Adapter

Cat® Bolt-On J300 Bolt-On Two Strap Adapter - LH Corner

8J-2933: 1''-8 Cone Lock Nut

Cat® Lock Nut prevents loosening and ensures the stability of the tip adapter on a tool or equipment

8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt

1 ¼” - 7 x 3 3/8” Plow Bolt

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced