Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-4436: Dozer End Bit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-4436: Dozer End Bit
4T-4436: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Product Images
4T-4436: Dozer End Bit
4T-4436: Dozer End Bit
4T-4436: Dozer End Bit
4T-4436: Dozer End Bit
4T-4436: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-4436

Units of Measure

USMetric
Upper Hole Spacing (in): 3.189
Position: Lh
Lower Hole Pattern: 2-1
Material: Boron Steel
Wear or Durability: Standard
Lower Hole Spacing (in): 3.937
Overall Length (in): 15.984
Thickness (in): 1.0
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Upper Hole Spacing (mm): 81.0
Thickness (mm): 25.4
Lower Hole Spacing (mm): 100.0
Width (mm): 203.0
End Bit Type: Level Cut
Overall Length (mm): 406.0
Width (in): 7.992
Upper Hole Pattern: 3
View More
Compatible Models for part number 4T-4436

TRACK-TYPE TRACTOR

D6R D6T D6R II D6T LGP D6H D6XE D6

RIPPER

6

BULLDOZER

6S 6SU 6A

WINCH

56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced