Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Teeth4T-4501: Ripper Tip
HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Teeth4T-4501: Ripper Tip
4T-4501: Ripper Tip

Cat® R500 Centerline Short Ripper Tip

Brand: Cat

Product Images
4T-4501: Ripper Tip
4T-4501: Ripper Tip
4T-4501: Ripper Tip
4T-4501: Ripper Tip
4T-4501: Ripper Tip
4T-4501: Ripper Tip

Cat® R500 Centerline Short Ripper Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-4501

Units of Measure

USMetric
Length (in): 14.8
Material: Alloy Mixed: Metal,Alloy Steel
Tip Shape: Short Centerline
Retention (CapSure or Pin-On): Pin-On
Length (mm): 375.92
View More
Compatible Models for part number 4T-4501

TRACK-TYPE TRACTOR

D9T D9R D10N D10

RIPPER

10

EXCAVATOR

375-A 345C L 345D L 336D2 L 336 329D 329D L 336D L 345C

BULLDOZER

10S 10U 10C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced