Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4W-6677: Housing A
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4W-6677: Housing A
4W-6677: Housing A

Water Pump Housing

Brand: Cat

Product Images
4W-6677: Housing A
4W-6677: Housing A

Water Pump Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-6677

Units of Measure

USMetric
Width (mm): 264.2
Height (mm): 264.2
Length (in): 11.1
Length (mm): 281.9
Height (in): 10.4
View More
Compatible Models for part number 4W-6677

GENERATOR

SR4

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

GENERATOR SET

3516B 3508B 3512B

MARINE AUXILIARY

3508 3512B 3508B 3508C 3516B 3512

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3508 3512 3516

ENGINE

3508PETROL 3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516B 3512B 3512

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced